Microchip® Advanced Software Framework

ip64_driver Struct Reference

#include <ip64-driver.h>

Data Fields

void(* init )(void)
 
int(* output )(uint8_t *packet, uint16_t packet_len)
 

void(* ip64_driver::init)(void)
int(* ip64_driver::output)(uint8_t *packet, uint16_t packet_len)