#include <ip64-interface.h>
Data Fields | |
void(* | init )(void) |
int(* | input )(uint8_t *packet, uint16_t packet_len) |
int(* | output )(uint8_t *packet, uint16_t packet_len) |
void(* ip64_interface::init)(void) |
int(* ip64_interface::input)(uint8_t *packet, uint16_t packet_len) |
int(* ip64_interface::output)(uint8_t *packet, uint16_t packet_len) |