Microchip® Advanced Software Framework

ipolite_conn Struct Reference

An opaque structure with no user-visible elements that holds the state of an ipolite connection,.

#include <ipolite.h>

Data Fields

struct broadcast_conn c
 
struct ipolite_callbackscb
 
uint8_t dups
 
uint8_t hdrsize
 
uint8_t maxdups
 
struct queuebufq
 
struct ctimer t
 

struct broadcast_conn ipolite_conn::c
struct ipolite_callbacks* ipolite_conn::cb
uint8_t ipolite_conn::dups
uint8_t ipolite_conn::hdrsize
uint8_t ipolite_conn::maxdups
struct queuebuf* ipolite_conn::q
struct ctimer ipolite_conn::t