Data Fields | |
uip_ip4addr_t | destipaddr |
uint16_t | ipchksum |
uint8_t | ipid [2] |
uint8_t | ipoffset [2] |
uint8_t | len [2] |
uint8_t | proto |
uip_ip4addr_t | srcipaddr |
uint8_t | tos |
uint8_t | ttl |
uint8_t | vhl |
uip_ip4addr_t ipv4_hdr::destipaddr |
Referenced by ip64_4to6(), ip64_6to4(), ip64_arp_check_cache(), ip64_arp_create_arp_request(), and ip64_arp_create_ethhdr().
uint16_t ipv4_hdr::ipchksum |
Referenced by ip64_6to4().
uint8_t ipv4_hdr::ipid |
Referenced by ip64_6to4().
uint8_t ipv4_hdr::ipoffset |
Referenced by ip64_6to4().
uint8_t ipv4_hdr::len |
Referenced by ip64_4to6(), and ip64_6to4().
uint8_t ipv4_hdr::proto |
Referenced by ip64_4to6(), ip64_6to4(), and ipv4_transport_checksum().
uip_ip4addr_t ipv4_hdr::srcipaddr |
Referenced by ip64_4to6(), ip64_6to4(), and ipv4_transport_checksum().
uint8_t ipv4_hdr::tos |
Referenced by ip64_6to4().
uint8_t ipv4_hdr::ttl |
Referenced by ip64_4to6(), and ip64_6to4().
uint8_t ipv4_hdr::vhl |
Referenced by ip64_6to4().