Data Fields | |
uip_ip6addr_t | destipaddr |
uint16_t | flow |
uint8_t | hoplim |
uint8_t | len [2] |
uint8_t | nxthdr |
uip_ip6addr_t | srcipaddr |
uint8_t | tcflow |
uint8_t | vtc |
uip_ip6addr_t ipv6_hdr::destipaddr |
Referenced by ip64_4to6(), ip64_6to4(), and ipv6_transport_checksum().
uint16_t ipv6_hdr::flow |
Referenced by ip64_4to6().
uint8_t ipv6_hdr::hoplim |
Referenced by ip64_4to6(), and ip64_6to4().
uint8_t ipv6_hdr::len[2] |
Referenced by ip64_4to6(), and ip64_6to4().
uint8_t ipv6_hdr::nxthdr |
Referenced by ip64_4to6(), and ip64_6to4().
uip_ip6addr_t ipv6_hdr::srcipaddr |
Referenced by ip64_4to6(), ip64_6to4(), and ipv6_transport_checksum().
uint8_t ipv6_hdr::tcflow |
Referenced by ip64_4to6().
uint8_t ipv6_hdr::vtc |
Referenced by ip64_4to6().