Mesh callbacks.
#include <mesh.h>
Data Fields | |
void(* | recv )(struct mesh_conn *c, const linkaddr_t *from, uint8_t hops) |
Called when a packet is received. More... | |
void(* | sent )(struct mesh_conn *c) |
Called when a packet, sent with mesh_send(), is actually transmitted. More... | |
void(* | timedout )(struct mesh_conn *c) |
Called when a packet, sent with mesh_send(), times out and is dropped. More... | |
void(* mesh_callbacks::recv)(struct mesh_conn *c, const linkaddr_t *from, uint8_t hops) |
Called when a packet is received.
Called when a packet, sent with mesh_send(), is actually transmitted.
Called when a packet, sent with mesh_send(), times out and is dropped.