#include <mqtt.h>
Data Fields | |
struct process * | app_process |
uint8_t | auto_reconnect |
struct mqtt_string | client_id |
uint8_t | connect_vhdr_flags |
struct mqtt_credentials | credentials |
mqtt_event_callback_t | event_callback |
uint8_t | in_buffer [MQTT_TCP_INPUT_BUFF_SIZE] |
struct mqtt_in_packet | in_packet |
struct mqtt_message | in_publish_msg |
uint16_t | keep_alive |
struct ctimer | keep_alive_timer |
uint16_t | mid_counter |
struct mqtt_connection * | next |
uint8_t | out_buffer [MQTT_TCP_OUTPUT_BUFF_SIZE] |
uint8_t * | out_buffer_ptr |
uint8_t | out_buffer_sent |
struct mqtt_out_packet | out_packet |
struct pt | out_proto_thread |
uint8_t | out_queue_full |
uint32_t | out_write_pos |
const char * | server_host |
uip_ipaddr_t | server_ip |
uint16_t | server_port |
struct tcp_socket | socket |
mqtt_conn_state_t | state |
uint8_t | waiting_for_pingresp |
struct mqtt_will | will |
struct process* mqtt_connection::app_process |
uint8_t mqtt_connection::auto_reconnect |
Referenced by PROCESS_THREAD().
struct mqtt_string mqtt_connection::client_id |
uint8_t mqtt_connection::connect_vhdr_flags |
struct mqtt_credentials mqtt_connection::credentials |
mqtt_event_callback_t mqtt_connection::event_callback |
uint8_t mqtt_connection::in_buffer[MQTT_TCP_INPUT_BUFF_SIZE] |
struct mqtt_in_packet mqtt_connection::in_packet |
struct mqtt_message mqtt_connection::in_publish_msg |
uint16_t mqtt_connection::keep_alive |
struct ctimer mqtt_connection::keep_alive_timer |
uint16_t mqtt_connection::mid_counter |
struct mqtt_connection* mqtt_connection::next |
uint8_t mqtt_connection::out_buffer[MQTT_TCP_OUTPUT_BUFF_SIZE] |
uint8_t* mqtt_connection::out_buffer_ptr |
uint8_t mqtt_connection::out_buffer_sent |
struct mqtt_out_packet mqtt_connection::out_packet |
struct pt mqtt_connection::out_proto_thread |
uint8_t mqtt_connection::out_queue_full |
uint32_t mqtt_connection::out_write_pos |
const char* mqtt_connection::server_host |
uip_ipaddr_t mqtt_connection::server_ip |
uint16_t mqtt_connection::server_port |
struct tcp_socket mqtt_connection::socket |
mqtt_conn_state_t mqtt_connection::state |
uint8_t mqtt_connection::waiting_for_pingresp |
struct mqtt_will mqtt_connection::will |