#include <neighbor-discovery.h>
Data Fields | |
struct broadcast_conn | c |
clock_time_t | current_interval |
clock_time_t | initial_interval |
struct ctimer send_timer | interval_timer |
clock_time_t | max_interval |
clock_time_t | min_interval |
struct neighbor_discovery_callbacks * | u |
uint16_t | val |
struct broadcast_conn neighbor_discovery_conn::c |
clock_time_t neighbor_discovery_conn::current_interval |
clock_time_t neighbor_discovery_conn::initial_interval |
struct ctimer send_timer neighbor_discovery_conn::interval_timer |
clock_time_t neighbor_discovery_conn::max_interval |
clock_time_t neighbor_discovery_conn::min_interval |
struct neighbor_discovery_callbacks* neighbor_discovery_conn::u |
uint16_t neighbor_discovery_conn::val |