Microchip® Advanced Software Framework

neighbor_queue Struct Reference

Public Member Functions

 LIST_STRUCT (queued_packet_list)
 

Data Fields

linkaddr_t addr
 
uint8_t collisions
 
uint8_t deferrals
 
struct neighbor_queuenext
 
uint8_t transmissions
 
struct ctimer transmit_timer
 

neighbor_queue::LIST_STRUCT ( queued_packet_list  )

linkaddr_t neighbor_queue::addr
uint8_t neighbor_queue::collisions
uint8_t neighbor_queue::deferrals
struct neighbor_queue* neighbor_queue::next
uint8_t neighbor_queue::transmissions
struct ctimer neighbor_queue::transmit_timer