Microchip® Advanced Software Framework

netflood_callbacks Struct Reference

#include <netflood.h>

Data Fields

void(* dropped )(struct netflood_conn *c)
 
int(* recv )(struct netflood_conn *c, const linkaddr_t *from, const linkaddr_t *originator, uint8_t seqno, uint8_t hops)
 
void(* sent )(struct netflood_conn *c)
 

void(* netflood_callbacks::dropped)(struct netflood_conn *c)
int(* netflood_callbacks::recv)(struct netflood_conn *c, const linkaddr_t *from, const linkaddr_t *originator, uint8_t seqno, uint8_t hops)
void(* netflood_callbacks::sent)(struct netflood_conn *c)