Microchip® Advanced Software Framework

peer_info_rsp_t Struct Reference

Peer information response frame structure to send the peer details.

#include <app_frame_format.h>

Data Fields

char board_name [25]
 
uint32_t feature_mask
 
float fw_version
 
uint8_t ic_type
 
uint64_t mac_address
 
char soc_mcu_name [16]
 
uint8_t status
 
char trx_name [16]
 

char peer_info_rsp_t::board_name[25]
uint32_t peer_info_rsp_t::feature_mask
float peer_info_rsp_t::fw_version
uint8_t peer_info_rsp_t::ic_type
uint64_t peer_info_rsp_t::mac_address
char peer_info_rsp_t::soc_mcu_name[16]
uint8_t peer_info_rsp_t::status
char peer_info_rsp_t::trx_name[16]