Data Fields | |
struct packetbuf_addr | addrs [PACKETBUF_NUM_ADDRS] |
struct packetbuf_attr | attrs [PACKETBUF_NUM_ATTRS] |
uint8_t | data [PACKETBUF_SIZE] |
uint16_t | len |
struct packetbuf_addr queuebuf_data::addrs[PACKETBUF_NUM_ADDRS] |
Referenced by if(), queuebuf_addr(), queuebuf_to_packetbuf(), and queuebuf_update_attr_from_packetbuf().
struct packetbuf_attr queuebuf_data::attrs[PACKETBUF_NUM_ATTRS] |
Referenced by if(), queuebuf_attr(), queuebuf_to_packetbuf(), and queuebuf_update_attr_from_packetbuf().
uint8_t queuebuf_data::data[PACKETBUF_SIZE] |
Referenced by if(), queuebuf_dataptr(), and queuebuf_to_packetbuf().
uint16_t queuebuf_data::len |
Referenced by if(), queuebuf_datalen(), and queuebuf_to_packetbuf().