#include <route.h>
Data Fields | |
uint8_t | cost |
uint8_t | decay |
linkaddr_t | dest |
struct route_entry * | next |
linkaddr_t | nexthop |
uint8_t | seqno |
uint8_t | time |
uint8_t | time_last_decay |
uint8_t route_entry::cost |
uint8_t route_entry::decay |
linkaddr_t route_entry::dest |
struct route_entry* route_entry::next |
linkaddr_t route_entry::nexthop |
Referenced by uip_over_mesh_send().
uint8_t route_entry::seqno |
uint8_t route_entry::time |
uint8_t route_entry::time_last_decay |