#include <rpl.h>
Data Structures | |
union | metric_object |
Data Fields | |
uint8_t | aggr |
uint8_t | flags |
uint8_t | length |
union rpl_metric_container::metric_object | obj |
uint8_t | prec |
uint8_t | type |
uint8_t rpl_metric_container::aggr |
Referenced by dio_input(), and dio_output().
uint8_t rpl_metric_container::flags |
Referenced by dio_input(), and dio_output().
uint8_t rpl_metric_container::length |
Referenced by dio_input().
union rpl_metric_container::metric_object rpl_metric_container::obj |
Referenced by dio_input(), dio_output(), and rpl_process_dio().
uint8_t rpl_metric_container::prec |
Referenced by dio_input(), and dio_output().
uint8_t rpl_metric_container::type |
Referenced by dio_input(), dio_output(), and update_metric_container().