#include <rpl.h>
Data Fields | |
uint8_t | flags |
uint8_t | length |
uint32_t | lifetime |
uip_ipaddr_t | prefix |
uint8_t rpl_prefix::flags |
Referenced by check_prefix(), dio_input(), dio_output(), rpl_free_dag(), rpl_join_instance(), rpl_process_dio(), rpl_select_dag(), and rpl_set_prefix().
uint8_t rpl_prefix::length |
Referenced by check_prefix(), dio_input(), dio_output(), rpl_process_dio(), rpl_set_prefix(), and set_ip_from_prefix().
uint32_t rpl_prefix::lifetime |
Referenced by dio_input(), and dio_output().
uip_ipaddr_t rpl_prefix::prefix |
Referenced by check_prefix(), dio_input(), dio_output(), rpl_process_dio(), rpl_set_prefix(), and set_ip_from_prefix().