Microchip® Advanced Software Framework

rudolph2_conn Struct Reference

#include <rudolph2.h>

Data Fields

struct polite_conn c
 
struct rudolph2_callbackscb
 
uint8_t flags
 
uint8_t hops_from_base
 
uint8_t nacks
 
uint16_t rcv_nxt
 
uint16_t snd_nxt
 
struct ctimer t
 
uint16_t version
 

struct polite_conn rudolph2_conn::c
struct rudolph2_callbacks* rudolph2_conn::cb
uint8_t rudolph2_conn::flags
uint8_t rudolph2_conn::hops_from_base
uint8_t rudolph2_conn::nacks
uint16_t rudolph2_conn::rcv_nxt
uint16_t rudolph2_conn::snd_nxt
struct ctimer rudolph2_conn::t
uint16_t rudolph2_conn::version