#include <stream_writer.h>
Data Fields | |
char * | buffer |
size_t | max_size |
void * | priv_data |
stream_writer_write_func_t | write_func |
size_t | written |
char * stream_writer::buffer |
Referenced by stream_writer_init(), stream_writer_send_8(), and stream_writer_send_remain().
size_t stream_writer::max_size |
Referenced by stream_writer_init(), and stream_writer_send_8().
void * stream_writer::priv_data |
Referenced by stream_writer_init(), and stream_writer_send_remain().
stream_writer_write_func_t stream_writer::write_func |
Referenced by stream_writer_init(), and stream_writer_send_remain().
size_t stream_writer::written |
Referenced by stream_writer_init(), stream_writer_send_8(), and stream_writer_send_remain().