SW timer handler structure.
#include <sw_timer.h>
Data Fields | |
uint8_t | busy: 1 |
A flag that timer is calling the handler function or not. More... | |
sw_timer_callback_t | callback |
Callback of timer. More... | |
uint8_t | callback_enable: 1 |
A flag that timer callback is enabled. More... | |
void * | context |
Private data of timer. More... | |
uint32_t | expire_time |
Expired time of timer. More... | |
uint32_t | period |
Period of timer. More... | |
uint8_t | used: 1 |
A flag that timer is used. More... | |
uint8_t sw_timer_handle::busy |
A flag that timer is calling the handler function or not.
Referenced by sw_timer_task().
sw_timer_callback_t sw_timer_handle::callback |
Callback of timer.
Referenced by sw_timer_register_callback(), and sw_timer_task().
uint8_t sw_timer_handle::callback_enable |
A flag that timer callback is enabled.
Referenced by sw_timer_disable_callback(), sw_timer_enable_callback(), sw_timer_register_callback(), and sw_timer_task().
void * sw_timer_handle::context |
Private data of timer.
Referenced by sw_timer_register_callback(), and sw_timer_task().
uint32_t sw_timer_handle::expire_time |
Expired time of timer.
Referenced by sw_timer_enable_callback(), and sw_timer_task().
uint32_t sw_timer_handle::period |
Period of timer.
If this value is set to zero, it means this timer operated once.
Referenced by sw_timer_register_callback(), and sw_timer_task().
uint8_t sw_timer_handle::used |
A flag that timer is used.
Referenced by sw_timer_register_callback(), sw_timer_task(), and sw_timer_unregister_callback().