Configuration struct for TC module in 32-bit size counter mode.
#include <tc.h>
Data Fields | |
uint32_t | compare_capture_channel [NUMBER_OF_COMPARE_CAPTURE_CHANNELS] |
Value to be used for compare match on each channel. More... | |
uint32_t | value |
Initial timer count value. More... | |
uint32_t tc_32bit_config::compare_capture_channel[NUMBER_OF_COMPARE_CAPTURE_CHANNELS] |
Value to be used for compare match on each channel.
uint32_t tc_32bit_config::value |
Initial timer count value.