#include <trickle.h>
Data Fields | |
struct broadcast_conn | c |
struct trickle_callbacks * | cb |
uint8_t | duplicates |
struct ctimer t interval_timer | first_transmission_timer |
clock_time_t | interval |
uint8_t | interval_scaling |
struct pt | pt |
struct queuebuf * | q |
uint8_t | seqno |
struct broadcast_conn trickle_conn::c |
struct trickle_callbacks* trickle_conn::cb |
uint8_t trickle_conn::duplicates |
struct ctimer t interval_timer trickle_conn::first_transmission_timer |
clock_time_t trickle_conn::interval |
uint8_t trickle_conn::interval_scaling |
struct pt trickle_conn::pt |
struct queuebuf* trickle_conn::q |
uint8_t trickle_conn::seqno |