#include <crypto_api.h>
Data Fields | |
uint8 | au8EcPoint [ECC_POINT_MAX *2] |
uint16 | u16CurveID |
uint16 | u16EcPointSz |
uint8 tstrECDSAPubKey::au8EcPoint[ECC_POINT_MAX *2] |
Referenced by CryptoX509CertDecode(), and writeRootCertEntry().
uint16 tstrECDSAPubKey::u16CurveID |
Referenced by CryptoX509CertDecode(), and writeRootCertEntry().
uint16 tstrECDSAPubKey::u16EcPointSz |
Referenced by CryptoX509CertDecode(), and writeRootCertEntry().