#include <iperf.h>
Data Fields | |
uint32_t | data_rate |
uint8_t | ip [4] |
tenuNMI_IperfMode | operating_mode |
uint32_t | packet_len |
uint32_t | packets_to_send |
uint16_t | port |
uint8_t | tls |
uint32_t tstrIperfInit::data_rate |
Referenced by IperfUDP_ClientStart().
uint8_t tstrIperfInit::ip |
Referenced by IperfTCP_ClientStart(), IperfUDP_ClientStart(), and main().
tenuNMI_IperfMode tstrIperfInit::operating_mode |
Referenced by IperfCreate(), and main().
uint32_t tstrIperfInit::packet_len |
Referenced by IperfTCP_ClientStart(), IperfUDP_ClientStart(), and main().
uint32_t tstrIperfInit::packets_to_send |
Referenced by IperfTCP_ClientStart(), IperfUDP_ClientStart(), and main().
uint16_t tstrIperfInit::port |
Referenced by IperfTCP_ClientStart(), IperfTCP_ServerStart(), IperfUDP_ClientStart(), IperfUDP_ServerStart(), and main().
uint8_t tstrIperfInit::tls |
Referenced by IperfTCP_ClientStart(), and main().