Logical Unit Number (LUN) structure information.
LUN structure information.
#include <uhi_msc.h>
Data Fields | |
bool | b_write_protected |
Write protect enable. More... | |
struct sbc_read_capacity10_data | capacity |
SBC-2 read capacity (10) parameter data. More... | |
lun_status_t | status |
Status of LUN. More... | |
bool uhi_msc_lun_t::b_write_protected |
Write protect enable.
Referenced by uhi_msc_mem_wr_protect(), and uhi_msc_scsi_mode_sense6_done().
struct sbc_read_capacity10_data uhi_msc_lun_t::capacity |
SBC-2 read capacity (10) parameter data.
Referenced by uhi_msc_mem_read_10_ram(), uhi_msc_mem_read_capacity(), uhi_msc_mem_read_sector_size(), uhi_msc_mem_wr_protect(), uhi_msc_mem_write_10_ram(), uhi_msc_scsi_read_10(), uhi_msc_scsi_read_capacity_done(), and uhi_msc_scsi_write_10().
lun_status_t uhi_msc_lun_t::status |
Status of LUN.
Referenced by uhi_msc_enable_step3(), uhi_msc_mem_read_10_ram(), uhi_msc_mem_read_capacity(), uhi_msc_mem_test_unit_ready(), uhi_msc_mem_write_10_ram(), uhi_msc_scsi_read_10_done(), uhi_msc_scsi_read_capacity_done(), uhi_msc_scsi_test_unit_ready_done(), uhi_msc_scsi_test_unit_ready_sense(), and uhi_msc_scsi_write_10_done().