Microchip® Advanced Software Framework

uip_ext_hdr_opt_rpl Struct Reference

#include <uip.h>

Data Fields

uint8_t flags
 
uint8_t instance
 
uint8_t opt_len
 
uint8_t opt_type
 
uint16_t senderrank
 

uint8_t uip_ext_hdr_opt_rpl::flags
uint8_t uip_ext_hdr_opt_rpl::instance
uint8_t uip_ext_hdr_opt_rpl::opt_len
uint8_t uip_ext_hdr_opt_rpl::opt_type
uint16_t uip_ext_hdr_opt_rpl::senderrank