Microchip® Advanced Software Framework

uip_icmp6_input_handler Struct Reference

#include <uip-icmp6.h>

Data Fields

void(* handler )(void)
 
uint8_t icode
 
struct uip_icmp6_input_handlernext
 
uint8_t type
 

void(* uip_icmp6_input_handler::handler)(void)

Referenced by uip_icmp6_input().

uint8_t uip_icmp6_input_handler::icode

Referenced by input_handler_lookup().

struct uip_icmp6_input_handler* uip_icmp6_input_handler::next
uint8_t uip_icmp6_input_handler::type

Referenced by input_handler_lookup().