#include <uip.h>
Data Fields | |
uip_ip6addr_t | destipaddr |
uint16_t | flow |
uint16_t | icmpchksum |
uint8_t | icode |
uint8_t | len [2] |
uint8_t | proto |
uip_ip6addr_t | srcipaddr |
uint8_t | tcf |
uint8_t | ttl |
uint8_t | type |
uint8_t | vtc |
uip_ip6addr_t uip_icmpip_hdr::destipaddr |
uint16_t uip_icmpip_hdr::flow |
uint16_t uip_icmpip_hdr::icmpchksum |
uint8_t uip_icmpip_hdr::icode |
uint8_t uip_icmpip_hdr::len[2] |
uint8_t uip_icmpip_hdr::proto |
uip_ip6addr_t uip_icmpip_hdr::srcipaddr |
uint8_t uip_icmpip_hdr::tcf |
uint8_t uip_icmpip_hdr::ttl |
uint8_t uip_icmpip_hdr::type |
uint8_t uip_icmpip_hdr::vtc |