#include <uip.h>
Data Fields | |
uip_ip6addr_t | destipaddr |
uint16_t | flow |
uint8_t | len [2] |
uint8_t | proto |
uip_ip6addr_t | srcipaddr |
uint8_t | tcflow |
uint8_t | ttl |
uint8_t | vtc |
uip_ip6addr_t uip_ip_hdr::destipaddr |
Referenced by uncompress_hdr_hc06(), and uncompress_hdr_hc1().
uint16_t uip_ip_hdr::flow |
Referenced by uncompress_hdr_hc06(), and uncompress_hdr_hc1().
uint8_t uip_ip_hdr::len[2] |
Referenced by uncompress_hdr_hc06(), and uncompress_hdr_hc1().
uint8_t uip_ip_hdr::proto |
Referenced by uncompress_hdr_hc06(), and uncompress_hdr_hc1().
uip_ip6addr_t uip_ip_hdr::srcipaddr |
Referenced by uncompress_hdr_hc06(), and uncompress_hdr_hc1().
uint8_t uip_ip_hdr::tcflow |
Referenced by uncompress_hdr_hc06(), and uncompress_hdr_hc1().
uint8_t uip_ip_hdr::ttl |
Referenced by uncompress_hdr_hc06(), and uncompress_hdr_hc1().
uint8_t uip_ip_hdr::vtc |
Referenced by uncompress_hdr_hc06(), and uncompress_hdr_hc1().