Microchip® Advanced Software Framework

uip_mcast6_route Struct Reference

An entry in the multicast routing table.

#include <uip-mcast6-route.h>

Data Fields

void * dag
 
uip_ipaddr_t group
 
uint32_t lifetime
 
struct uip_mcast6_routenext
 

void* uip_mcast6_route::dag

Referenced by dao_input(), and rpl_remove_routes().

uip_ipaddr_t uip_mcast6_route::group

Referenced by handle_dao_timer().

uint32_t uip_mcast6_route::lifetime

Referenced by dao_input(), and rpl_purge_routes().

struct uip_mcast6_route* uip_mcast6_route::next