Microchip® Advanced Software Framework

uip_nd6_ra Struct Reference

A router advertisement constant part.

Possible options are: SLLAO, MTU, Prefix Information

#include <uip-nd6.h>

Data Fields

uint8_t cur_ttl
 
uint8_t flags_reserved
 
uint32_t reachable_time
 
uint32_t retrans_timer
 
uint16_t router_lifetime
 

uint8_t uip_nd6_ra::cur_ttl
uint8_t uip_nd6_ra::flags_reserved
uint32_t uip_nd6_ra::reachable_time
uint32_t uip_nd6_ra::retrans_timer
uint16_t uip_nd6_ra::router_lifetime