#include <uip.h>
Data Fields | |
uint8_t | ackno [4] |
uint16_t | destport |
uint8_t | flags |
uint8_t | optdata [4] |
uint8_t | seqno [4] |
uint16_t | srcport |
uint16_t | tcpchksum |
uint8_t | tcpoffset |
uint8_t | urgp [2] |
uint8_t | wnd [2] |
uint8_t uip_tcp_hdr::ackno[4] |
uint16_t uip_tcp_hdr::destport |
uint8_t uip_tcp_hdr::flags |
uint8_t uip_tcp_hdr::optdata[4] |
uint8_t uip_tcp_hdr::seqno[4] |
uint16_t uip_tcp_hdr::srcport |
uint16_t uip_tcp_hdr::tcpchksum |
uint8_t uip_tcp_hdr::tcpoffset |
uint8_t uip_tcp_hdr::urgp[2] |
uint8_t uip_tcp_hdr::wnd[2] |