#include <uip.h>
Data Fields | |
uip_ip6addr_t | destipaddr |
uint16_t | destport |
uint16_t | flow |
uint8_t | len [2] |
uint8_t | proto |
uip_ip6addr_t | srcipaddr |
uint16_t | srcport |
uint8_t | tcf |
uint8_t | ttl |
uint16_t | udpchksum |
uint16_t | udplen |
uint8_t | vtc |
uip_ip6addr_t uip_udpip_hdr::destipaddr |
Referenced by uip_fw_output().
uint16_t uip_udpip_hdr::destport |
uint16_t uip_udpip_hdr::flow |
uint8_t uip_udpip_hdr::len[2] |
uint8_t uip_udpip_hdr::proto |
uip_ip6addr_t uip_udpip_hdr::srcipaddr |
uint16_t uip_udpip_hdr::srcport |
uint8_t uip_udpip_hdr::tcf |
uint8_t uip_udpip_hdr::ttl |
uint16_t uip_udpip_hdr::udpchksum |
uint16_t uip_udpip_hdr::udplen |
uint8_t uip_udpip_hdr::vtc |