#include <websocket.h>
Data Fields | |
websocket_callback | callback |
uint8_t | headercache [10] |
uint8_t | headercacheptr |
uint32_t | len |
uint8_t | mask [4] |
struct websocket * | next |
uint8_t | opcode |
struct websocket_http_client_state | s |
uint8_t | state |
char | subprotocol [WEBSOCKET_CONF_MAX_SUBPROTOLEN] |
char | url [WEBSOCKET_MAX_URLLEN] |
websocket_callback websocket::callback |
Referenced by call(), and websocket_open().
uint8_t websocket::headercache[10] |
Referenced by receive_header_byte(), and websocket_http_client_datahandler().
uint8_t websocket::headercacheptr |
Referenced by receive_header_byte(), and websocket_http_client_datahandler().
uint32_t websocket::len |
Referenced by websocket_http_client_datahandler().
uint8_t websocket::mask[4] |
Referenced by websocket_http_client_datahandler().
struct websocket* websocket::next |
uint8_t websocket::opcode |
Referenced by websocket_http_client_datahandler().
struct websocket_http_client_state websocket::s |
Referenced by send_data(), start_get(), websocket_close(), websocket_http_client_datahandler(), and websocket_ping().
uint8_t websocket::state |
char websocket::subprotocol[WEBSOCKET_CONF_MAX_SUBPROTOLEN] |
Referenced by start_get(), and websocket_open().
char websocket::url[WEBSOCKET_MAX_URLLEN] |
Referenced by PROCESS_THREAD(), start_get(), and websocket_open().