Microchip® Advanced Software Framework

xCOMMAND_LINE_INPUT Struct Reference

#include <FreeRTOS_CLI.h>

Data Fields

int8_t cExpectedNumberOfParameters
 
const int8_t *const pcCommand
 
const int8_t *const pcHelpString
 
const pdCOMMAND_LINE_CALLBACK pxCommandInterpreter
 

int8_t xCOMMAND_LINE_INPUT::cExpectedNumberOfParameters
const int8_t* const xCOMMAND_LINE_INPUT::pcCommand
const int8_t* const xCOMMAND_LINE_INPUT::pcHelpString

Referenced by prvHelpCommand().

const pdCOMMAND_LINE_CALLBACK xCOMMAND_LINE_INPUT::pxCommandInterpreter