Microchip® Advanced Software Framework

sysConfig.h File Reference

Main system configyration file.

Copyright (c) 2014-2018 Microchip Technology Inc. and its subsidiaries.

#include "config.h"

Macros

#define NWK_ACK_WAIT_TIME   1000 /* ms */
 
#define NWK_BUFFERS_AMOUNT   5
 
#define NWK_DUPLICATE_REJECTION_TABLE_SIZE   10
 
#define NWK_DUPLICATE_REJECTION_TTL   1000 /* ms */
 
#define NWK_GROUPS_AMOUNT   10
 
#define NWK_ROUTE_DEFAULT_SCORE   3
 
#define NWK_ROUTE_DISCOVERY_TABLE_SIZE   5
 
#define NWK_ROUTE_DISCOVERY_TIMEOUT   1000 /* ms */
 
#define NWK_ROUTE_TABLE_SIZE   10
 
#define SYS_SECURITY_MODE   1
 

#define NWK_ACK_WAIT_TIME   1000 /* ms */
#define NWK_BUFFERS_AMOUNT   5
#define NWK_DUPLICATE_REJECTION_TABLE_SIZE   10
#define NWK_DUPLICATE_REJECTION_TTL   1000 /* ms */
#define NWK_GROUPS_AMOUNT   10
#define NWK_ROUTE_DEFAULT_SCORE   3
#define NWK_ROUTE_DISCOVERY_TABLE_SIZE   5
#define NWK_ROUTE_DISCOVERY_TIMEOUT   1000 /* ms */
#define NWK_ROUTE_TABLE_SIZE   10
#define SYS_SECURITY_MODE   1