Basic SPI macros
Macros | |
#define | SPI_FLUSH() |
#define | SPI_READ(data) |
#define | SPI_WAITFORTx_AFTER() SPI_WAITFOREOTx() |
#define | SPI_WAITFORTx_BEFORE() |
#define | SPI_WAITFORTx_ENDED() |
#define | SPI_WRITE(data) |
#define | SPI_WRITE_FAST(data) |
Functions | |
void | spi_init (void) |
Variables | |
unsigned char | spi_busy |
#define SPI_FLUSH | ( | ) |
#define SPI_READ | ( | data | ) |
#define SPI_WAITFORTx_AFTER | ( | ) | SPI_WAITFOREOTx() |
#define SPI_WAITFORTx_BEFORE | ( | ) |
#define SPI_WAITFORTx_ENDED | ( | ) |
#define SPI_WRITE | ( | data | ) |
#define SPI_WRITE_FAST | ( | data | ) |
void spi_init | ( | void | ) |
unsigned char spi_busy |