Microchip® Advanced Software Framework

tick_counter.h File Reference
#include <ctype.h>
#include "driver/include/m2m_types.h"

Macros

#define TICK_COUNTER_INFINITE   0xFFFFFFFF
 
#define TICK_COUNTER_INTERVAL   3000
 

Functions

bool tick_counter_check_timer (void)
 
void tick_counter_pending_timer (void)
 
void tick_counter_reset_timer (int interval)
 

#define TICK_COUNTER_INFINITE   0xFFFFFFFF
#define TICK_COUNTER_INTERVAL   3000

bool tick_counter_check_timer ( void  )

References messages_send_interval, ret, and system_tick_count.

Referenced by main().

void tick_counter_pending_timer ( void  )
void tick_counter_reset_timer ( int  interval)