Microchip® Advanced Software Framework

uip_arch.h File Reference

Declarations of architecture specific functions.

Author
Adam Dunkels adam@.nosp@m.dunk.nosp@m.els.c.nosp@m.om
#include "net/ip/uip.h"

Functions

void uip_add32 (uint8_t *op32, uint16_t op16)
 Carry out a 32-bit addition. More...