Microchip® Advanced Software Framework

net Directory Reference

Directories

directory  ip
 
directory  ipv4
 
directory  ipv6
 
directory  mac
 
directory  rime
 
directory  rpl
 

Files

file  linkaddr.c
 
    Functions for manipulating Rime addresses

 
file  linkaddr.h
 
    Header file for the Rime address representation

 
file  nbr-table.c
 
file  nbr-table.h
 
file  netstack.c
 
    Initialiation file for the Contiki low-layer network stack (NETSTACK)

 
file  netstack.h
 
    Include file for the Contiki low-layer network stack (NETSTACK)

 
file  packetbuf.c
 
    Rime buffer (packetbuf) management

 
file  packetbuf.h
 
    Header file for the Rime buffer (packetbuf) management

 
file  packetqueue.c
 
    Packet queue management

 
file  packetqueue.h
 
    Header file for the packetqueue module

 
file  queuebuf.c
 
    Implementation of the Rime queue buffers

 
file  queuebuf.h
 
    Header file for the Rime queue buffer management