Microchip® Advanced Software Framework

mac Directory Reference

Directories

directory  contikimac
 

Files

file  csma.c
 
    A Carrier Sense Multiple Access (CSMA) MAC layer

 
file  csma.h
 
    A MAC stack protocol that performs retransmissions when the
    underlying MAC layer has problems with collisions

 
file  frame802154.c
 802.15.4 frame creation and parsing functions
 
file  frame802154.h
 802.15.4 frame creation and parsing functions
 
file  framer-802154.c
 
    MAC framer for IEEE 802.15.4

 
file  framer-802154.h
 
    A MAC framer for IEEE 802.15.4

 
file  framer-nullmac.c
 
    MAC framer for nullmac

 
file  framer-nullmac.h
 
    MAC framer for nullmac

 
file  framer.h
 
    A MAC framer is responsible for constructing and parsing
    the header in MAC frames.

 
file  mac-sequence.c
 
    MAC sequence numbers management

 
file  mac-sequence.h
 
    Header file for MAC sequence numbers management

 
file  SmartConnect_6LoWPAN/core/net/mac/mac.c
 
file  SmartConnect_6LoWPAN/core/net/mac/mac.h
 
    MAC driver header file

 
file  nullmac.c
 
    A MAC protocol that does not do anything.

 
file  nullmac.h
 
    A MAC protocol implementation that does not do anything.

 
file  nullrdc-noframer.c
 
    A MAC protocol that does not do anything.

 
file  nullrdc-noframer.h
 
    A MAC protocol implementation that does not do anything.

 
file  nullrdc.c
 
    A null RDC implementation that uses framer for headers.

 
file  nullrdc.h
 
    A null RDC implementation that uses framer for headers.

 
file  phase.c
 
    Common functionality for phase optimization in duty cycling radio protocols

 
file  phase.h
 
    Common functionality for phase optimization in duty cycling radio protocols

 
file  rdc.h
 
    RDC driver header file