#include "net/mac/mac.h"
Macros | |
#define | _DEBUG_ 0 |
#define | PRINTF(...) |
Functions | |
void | mac_call_sent_callback (mac_callback_t sent, void *ptr, int status, int num_tx) |
#define _DEBUG_ 0 |
#define PRINTF | ( | ... | ) |
Referenced by mac_call_sent_callback().
void mac_call_sent_callback | ( | mac_callback_t | sent, |
void * | ptr, | ||
int | status, | ||
int | num_tx | ||
) |
References MAC_TX_COLLISION, MAC_TX_NOACK, MAC_TX_OK, and PRINTF.
Referenced by packet_sent(), qsend_list(), qsend_packet(), send_one_packet(), and send_packet().