#include <at24mac602.h>
Data Fields | |
uint16_t | u16 [4] |
uint32_t | u32 [2] |
uint8_t | u8 [8] |
uint16_t eui64_t::u16[4] |
uint32_t eui64_t::u32[2] |
uint8_t eui64_t::u8[8] |
Referenced by at24mac602_arch_read_eui64(), at24mac602_read_eui64(), and node_id_restore().