wifi_scan Service
Copyright (c) 2019 Microchip Technology Inc. and its subsidiaries.
#include "wifi_scan.h"
Data Structures | |
struct | ap_details_t |
Macros | |
#define | APDETAILS_MAX_LEN (36) |
Functions | |
void | init_wifi_scan_service (wifiscan_gatt_service_handler_t *wifiscan_handle) |
wifi_scan service initialization More... | |
uint8_t | wifiscan_char_change_scanmode (at_ble_characteristic_changed_t *p, wifiscan_gatt_service_handler_t *wifiscan_handle) |
scan mode characteristics change More... | |
at_ble_status_t | wifiscan_primary_service_define (wifiscan_gatt_service_handler_t *wifiscan_primary_service) |
wifi_scan service definition More... | |
void | wifiscan_print_char (wifiscan_gatt_service_handler_t *wifiscan_handler) |
utility function to retrieve and print out characteristics (scanmode and ap_num) More... | |
at_ble_status_t | wifiscan_scanlist_receive (wifiscan_gatt_service_handler_t *wifiscan_serv, wifi_provision_scanlist *param, uint8_t *num_ap_found) |
scan list receive from application More... | |
at_ble_status_t | wifiscan_update_scanmode_char_value (wifiscan_gatt_service_handler_t *wifiscan_serv, uint8_t char_data) |
application update of scan mode characteristics value More... | |
Variables | |
static ap_details_t | apdetails [WIFI_PROVISION_MAX_AP_NUM] |
at_ble_connected_t | ble_connected_dev_info [MAX_DEVICE_CONNECTED] |
information of the connected devices More... | |
static uint8_t | init_ap_count =0 |
Initial value of ap count characteristic value. More... | |
static uint8_t | init_ap_details =0 |
Initial value of ap details characteristic value. More... | |
static uint8_t | init_scan_mode =0 |
Initial value of scan mode characteristic value. More... | |
static uint8_t | num_ap |
static uint8_t | scan_mode |
static const at_ble_char_presentation_t | wifiscan_char_pres_fmt_struct |
static const at_ble_char_presentation_t | wifiscan_char_pres_fmt_uint8 |
#define APDETAILS_MAX_LEN (36) |
Referenced by init_wifi_scan_service().
|
static |
information of the connected devices
|
static |
Initial value of ap count characteristic value.
Referenced by init_wifi_scan_service().
|
static |
Initial value of ap details characteristic value.
Referenced by init_wifi_scan_service().
|
static |
Initial value of scan mode characteristic value.
Referenced by init_wifi_scan_service().
|
static |
Referenced by wifiscan_scanlist_receive().
|
static |
Referenced by wifiscan_update_scanmode_char_value().
|
static |
Referenced by init_wifi_scan_service().
|
static |
Referenced by init_wifi_scan_service().