This module contains SAMD21 BSP APIs declarations.
Copyright (c) 2016-2018 Microchip Technology Inc. and its subsidiaries.
#include "conf_winc.h"
#include "math.h"
Macros | |
#define | NM_BSP_PRINTF CONF_WINC_PRINTF |
#define | NM_DEBUG CONF_WINC_DEBUG |
#define | NM_EDGE_INTERRUPT (1) |
#define NM_BSP_PRINTF CONF_WINC_PRINTF |
#define NM_DEBUG CONF_WINC_DEBUG |
#define NM_EDGE_INTERRUPT (1) |