Microchip® Advanced Software Framework

winc1500/send_email_example/base64.c File Reference

WINC1500 Send Email Example.

Copyright (c) 2016-2018 Microchip Technology Inc. and its subsidiaries.

Functions

void ConvertToBase64 (char *pcOutStr, const char *pccInStr, int iLen)
 

Variables

static const char g_ccB64Tbl [64] = "ABCDEFGHIJKLMNOPQRSTUVWXYZabcdefghijklmnopqrstuvwxyz0123456789+/"
 

void ConvertToBase64 ( char *  pcOutStr,
const char *  pccInStr,
int  iLen 
)

const char g_ccB64Tbl[64] = "ABCDEFGHIJKLMNOPQRSTUVWXYZabcdefghijklmnopqrstuvwxyz0123456789+/"
static

Referenced by ConvertToBase64().