Microchip® Advanced Software Framework

Examples for TC Driver

This is a list of the available Quick Start guides (QSGs) and example applications for SAM Timer/Counter (TC) Driver.

QSGs are simple examples with step-by-step instructions to configure and use this driver in a selection of use cases. Note that QSGs can be compiled as a standalone application or be added to the user application.