SAM SERCOM I2C Slave Interrupt Driver.
Copyright (c) 2013-2018 Microchip Technology Inc. and its subsidiaries.
#include "i2c_slave.h"
Functions | |
Address Match Functionality | |
void | i2c_slave_enable_nack_on_address (struct i2c_slave_module *const module) |
void | i2c_slave_disable_nack_on_address (struct i2c_slave_module *const module) |
Callbacks | |
void | i2c_slave_register_callback (struct i2c_slave_module *const module, i2c_slave_callback_t callback, enum i2c_slave_callback callback_type) |
void | i2c_slave_unregister_callback (struct i2c_slave_module *const module, enum i2c_slave_callback callback_type) |
static void | i2c_slave_enable_callback (struct i2c_slave_module *const module, enum i2c_slave_callback callback_type) |
Enables callback. More... | |
static void | i2c_slave_disable_callback (struct i2c_slave_module *const module, enum i2c_slave_callback callback_type) |
Disables callback. More... | |
Read and Write, Interrupt-Driven | |
enum status_code | i2c_slave_read_packet_job (struct i2c_slave_module *const module, struct i2c_slave_packet *const packet) |
enum status_code | i2c_slave_write_packet_job (struct i2c_slave_module *const module, struct i2c_slave_packet *const packet) |
static void | i2c_slave_cancel_job (struct i2c_slave_module *const module) |
Cancels any currently ongoing operation. More... | |
static enum status_code | i2c_slave_get_job_status (struct i2c_slave_module *const module) |
Gets status of ongoing job. More... | |