Microchip® Advanced Software Framework

rtc_calendar_interrupt.h File Reference

SAM RTC Driver (Calendar Interrupt Mode)

Copyright (c) 2013-2018 Microchip Technology Inc. and its subsidiaries.

#include "rtc_calendar.h"

Functions

Callbacks
enum status_code rtc_calendar_register_callback (struct rtc_module *const module, rtc_calendar_callback_t callback, enum rtc_calendar_callback callback_type)
 
enum status_code rtc_calendar_unregister_callback (struct rtc_module *const module, enum rtc_calendar_callback callback_type)
 
void rtc_calendar_enable_callback (struct rtc_module *const module, enum rtc_calendar_callback callback_type)
 
void rtc_calendar_disable_callback (struct rtc_module *const module, enum rtc_calendar_callback callback_type)