Macros | |
#define | __BTSTACK_FILE__ "att_dispatch.c" |
Functions | |
int | att_dispatch_client_can_send_now (hci_con_handle_t con_handle) |
can send packet for client More... | |
void | att_dispatch_client_request_can_send_now_event (hci_con_handle_t con_handle) |
Request emission of L2CAP_EVENT_CAN_SEND_NOW as soon as possible for client. More... | |
void | att_dispatch_register_client (btstack_packet_handler_t packet_handler) |
reset att dispatchter More... | |
void | att_dispatch_register_server (btstack_packet_handler_t packet_handler) |
reset att dispatchter More... | |
int | att_dispatch_server_can_send_now (hci_con_handle_t con_handle) |
can send packet for server More... | |
void | att_dispatch_server_request_can_send_now_event (hci_con_handle_t con_handle) |
Request emission of L2CAP_EVENT_CAN_SEND_NOW as soon as possible for server. More... | |
static void | att_packet_handler (uint8_t packet_type, uint16_t handle, uint8_t *packet, uint16_t size) |
Variables | |
static btstack_packet_handler_t | att_client_handler |
Dispatcher for independent implementation of ATT client and server. More... | |
static uint8_t | att_client_waiting_for_can_send |
static btstack_packet_handler_t | att_server_handler |
static uint8_t | att_server_waiting_for_can_send |
#define __BTSTACK_FILE__ "att_dispatch.c" |
int att_dispatch_client_can_send_now | ( | hci_con_handle_t | con_handle | ) |
can send packet for client
handle |
References l2cap_can_send_fixed_channel_packet_now(), and L2CAP_CID_ATTRIBUTE_PROTOCOL.
Referenced by gatt_client_run(), and gatt_client_write_value_of_characteristic_without_response().
void att_dispatch_client_request_can_send_now_event | ( | hci_con_handle_t | con_handle | ) |
Request emission of L2CAP_EVENT_CAN_SEND_NOW as soon as possible for client.
con_handle |
References att_client_waiting_for_can_send, L2CAP_CID_ATTRIBUTE_PROTOCOL, and l2cap_request_can_send_fix_channel_now_event().
Referenced by gatt_client_run().
void att_dispatch_register_client | ( | btstack_packet_handler_t | packet_handler | ) |
reset att dispatchter
Dispatcher for independent implementation of ATT client and server.
packet_hander | for ATT client packets |
References att_client_handler, att_packet_handler(), L2CAP_CID_ATTRIBUTE_PROTOCOL, l2cap_register_fixed_channel(), and packet_handler.
Referenced by gatt_client_init().
void att_dispatch_register_server | ( | btstack_packet_handler_t | packet_handler | ) |
reset att dispatchter
packet_hander | for ATT server packets |
References att_packet_handler(), att_server_handler, L2CAP_CID_ATTRIBUTE_PROTOCOL, l2cap_register_fixed_channel(), and packet_handler.
Referenced by att_server_init().
int att_dispatch_server_can_send_now | ( | hci_con_handle_t | con_handle | ) |
can send packet for server
handle |
References l2cap_can_send_fixed_channel_packet_now(), and L2CAP_CID_ATTRIBUTE_PROTOCOL.
Referenced by att_server_can_send_packet_now(), att_server_handle_can_send_now(), att_server_indicate(), att_server_notify(), and att_server_register_can_send_now_callback().
void att_dispatch_server_request_can_send_now_event | ( | hci_con_handle_t | con_handle | ) |
Request emission of L2CAP_EVENT_CAN_SEND_NOW as soon as possible for server.
con_handle |
References att_server_waiting_for_can_send, L2CAP_CID_ATTRIBUTE_PROTOCOL, and l2cap_request_can_send_fix_channel_now_event().
Referenced by att_event_packet_handler(), att_run_for_context(), att_server_handle_can_send_now(), att_server_register_can_send_now_callback(), and att_server_request_can_send_now_event().
|
static |
|
static |
Dispatcher for independent implementation of ATT client and server.
Referenced by att_dispatch_register_client(), and att_packet_handler().
|
static |
Referenced by att_dispatch_client_request_can_send_now_event(), and att_packet_handler().
|
static |
Referenced by att_dispatch_register_server(), and att_packet_handler().
|
static |
Referenced by att_dispatch_server_request_can_send_now_event(), and att_packet_handler().