Microchip® Advanced Software Framework

battery_service_server.h File Reference
#include <stdint.h>

Functions

uint8_t battery_service_server_get_battery_value ()
 Return battery value. More...
 
void battery_service_server_init (uint8_t battery_value)
 Implementation of the GATT Battery Service Server To use with your application, add '#import <battery_service.gatt' to your .gatt file. More...
 
void battery_service_server_set_battery_value (uint8_t battery_value)
 Update battery value. More...
 

uint8_t battery_service_server_get_battery_value ( )

Return battery value.

Note
triggers notifications if subscribed
Parameters
battery_valuein range 0-100

References battery_value.

Referenced by http_request().

void battery_service_server_set_battery_value ( uint8_t  battery_value)