#define BLUETOOTH_DATA_TYPE_3D_INFORMATION_DATA 0x3D |
#define BLUETOOTH_DATA_TYPE_ADVERTISING_INTERVAL 0x1A |
#define BLUETOOTH_DATA_TYPE_APPEARANCE 0x19 |
#define BLUETOOTH_DATA_TYPE_CLASS_OF_DEVICE 0x0D |
#define BLUETOOTH_DATA_TYPE_COMPLETE_LIST_OF_128_BIT_SERVICE_CLASS_UUIDS 0x07 |
Referenced by ad_data_contains_uuid128(), and ad_data_contains_uuid16().
#define BLUETOOTH_DATA_TYPE_COMPLETE_LIST_OF_16_BIT_SERVICE_CLASS_UUIDS 0x03 |
Referenced by ad_data_contains_uuid128(), and ad_data_contains_uuid16().
#define BLUETOOTH_DATA_TYPE_COMPLETE_LIST_OF_32_BIT_SERVICE_CLASS_UUIDS 0x05 |
#define BLUETOOTH_DATA_TYPE_COMPLETE_LOCAL_NAME 0x09 |
Referenced by hci_initializing_run().
#define BLUETOOTH_DATA_TYPE_DEVICE_ID 0x10 |
#define BLUETOOTH_DATA_TYPE_FLAGS 0x01 |
bluetooth_data_types.h generated from Bluetooth SIG website for BTstack https://www.bluetooth.com/specifications/assigned-numbers/generic-access-profile
#define BLUETOOTH_DATA_TYPE_INCOMPLETE_LIST_OF_128_BIT_SERVICE_CLASS_UUIDS 0x06 |
Referenced by ad_data_contains_uuid128(), and ad_data_contains_uuid16().
#define BLUETOOTH_DATA_TYPE_INCOMPLETE_LIST_OF_16_BIT_SERVICE_CLASS_UUIDS 0x02 |
Referenced by ad_data_contains_uuid128(), and ad_data_contains_uuid16().
#define BLUETOOTH_DATA_TYPE_INCOMPLETE_LIST_OF_32_BIT_SERVICE_CLASS_UUIDS 0x04 |
#define BLUETOOTH_DATA_TYPE_INDOOR_POSITIONING 0x25 |
#define BLUETOOTH_DATA_TYPE_LE_BLUETOOTH_DEVICE_ADDRESS 0x1B |
#define BLUETOOTH_DATA_TYPE_LE_ROLE 0x1C |
#define BLUETOOTH_DATA_TYPE_LE_SECURE_CONNECTIONS_CONFIRMATION_VALUE 0x22 |
#define BLUETOOTH_DATA_TYPE_LE_SECURE_CONNECTIONS_RANDOM_VALUE 0x23 |
#define BLUETOOTH_DATA_TYPE_LIST_OF_128_BIT_SERVICE_SOLICITATION_UUIDS 0x15 |
#define BLUETOOTH_DATA_TYPE_LIST_OF_16_BIT_SERVICE_SOLICITATION_UUIDS 0x14 |
#define BLUETOOTH_DATA_TYPE_LIST_OF_32_BIT_SERVICE_SOLICITATION_UUIDS 0x1F |
#define BLUETOOTH_DATA_TYPE_MANUFACTURER_SPECIFIC_DATA 0xFF |
#define BLUETOOTH_DATA_TYPE_PUBLIC_TARGET_ADDRESS 0x17 |
#define BLUETOOTH_DATA_TYPE_RANDOM_TARGET_ADDRESS 0x18 |
#define BLUETOOTH_DATA_TYPE_SECURITY_MANAGER_OUT_OF_BAND_FLAGS 0x11 |
#define BLUETOOTH_DATA_TYPE_SECURITY_MANAGER_TK_VALUE 0x10 |
#define BLUETOOTH_DATA_TYPE_SERVICE_DATA 0x16 |
#define BLUETOOTH_DATA_TYPE_SERVICE_DATA_128_BIT_UUID 0x21 |
#define BLUETOOTH_DATA_TYPE_SERVICE_DATA_16_BIT_UUID 0x16 |
#define BLUETOOTH_DATA_TYPE_SERVICE_DATA_32_BIT_UUID 0x20 |
#define BLUETOOTH_DATA_TYPE_SHORTENED_LOCAL_NAME 0x08 |
#define BLUETOOTH_DATA_TYPE_SIMPLE_PAIRING_HASH_C 0x0E |
#define BLUETOOTH_DATA_TYPE_SIMPLE_PAIRING_HASH_C_192 0x0E |
#define BLUETOOTH_DATA_TYPE_SIMPLE_PAIRING_HASH_C_256 0x1D |
#define BLUETOOTH_DATA_TYPE_SIMPLE_PAIRING_RANDOMIZER_R 0x0F |
#define BLUETOOTH_DATA_TYPE_SIMPLE_PAIRING_RANDOMIZER_R_192 0x0F |
#define BLUETOOTH_DATA_TYPE_SIMPLE_PAIRING_RANDOMIZER_R_256 0x1E |
#define BLUETOOTH_DATA_TYPE_SLAVE_CONNECTION_INTERVAL_RANGE 0x12 |
#define BLUETOOTH_DATA_TYPE_TRANSPORT_DISCOVERY_DATA 0x26 |
#define BLUETOOTH_DATA_TYPE_TX_POWER_LEVEL 0x0A |
#define BLUETOOTH_DATA_TYPE_URI 0x24 |